1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm) (SP-1261G)

SPR AIR ANGLE GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
  • Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
  • Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Speed control using a built-in governor mechanism for safe operation.
· The handle can be attached from either the left or right depending on the work.
[Applications]
· For metal grinding, rust removal, and bead removal work.

Features

●Built-in governor mechanism to control rotation speed is safe.

Usage

●For metal grinding, rust removal, bead removal work.

Specification

●Applicable Whetstone Dimension Outer Diameter x Thickness x Inner Diameter(mm):100 x 6 x 15
●No Load Speed(min-1):12000
●Air Consumption(m3/min):0.6
●Hose Intake Port:NPT1/4
●Total Length(mm):235
●Working Air Pressure: 0.62MPa
Part Number
SP-1261G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Applicable Grindstone Size (Inner Diameter)
(mm)
Exhaust Direction Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 16,906.91

SPR AIR ANGLE GRINDERS 1 Piece(s) 1 Day(s) 18060000.822Side270NPT3/8332-12233800

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.62 Applicable Grindstone Size (Thickness)(mm) 6 Main Body, Related Products Body

Please check the type/dimensions/specifications of the part SP-1261G in the Angle Grinder (Compatible Abrasive Stone Dimensions (Outer Diameter) 100 mm/180 mm) series.

Products with similar specification

Part Number
SPAG-20G
SPAG-20L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Applicable Grindstone Size (Inner Diameter)
(mm)
Exhaust Direction Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

฿ 12,326.67

1 Piece(s) 1 Day(s) 100120000.615Lower Right235NPT1/4291-95161700

฿ 11,648.58

1 Piece(s) 5 Day(s) 100120000.615Lower Right229NPT1/4291-95241700