1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Die Grinder (No Load Speed 20,000 Rpm)

AIR ANGLE GRINDERS

Die Grinder (No Load Speed 20,000 Rpm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,773.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-lightweight small type makes easy, one-handed operation possible even in narrow spaces.
· Optimum for working in narrow spaces as the head rotates 360 degrees.
[Applications]
· For hole and cut surface finishing, for chamfering of cut surfaces and spot welding surfaces, and for various fine repair work, such as modification of molds, etc.

Part Number
SP-7201RH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,773.50

AIR ANGLE GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 20000 Air Consumption(m³/min) 0.2 Operating Air Pressure(Mpa) 0.6
Exhaust Direction Rear Total Length(mm) 160 Chuck Inner Diameter(mm) 6
Main Body, Related Products Body Details Model Swiveling Type Hose Take-in Port NPT1/4
Trusco Code 332-1339 Mass(g) 600

Please check the type/dimensions/specifications of the part SP-7201RH in the Die Grinder (No Load Speed 20,000 Rpm) series.