1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm) (SI-2005)

AIR ANGLE GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
  • Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
  • Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Comes with a resin housing cover that keeps workers from feeling cold even in winter.
·It is a rear exhaust type that does not scatter grinding dust.
·Built-in rotation adjustment.
[Applications]
·For metal processing deburring work.

Features

●In the winter, it is also equipped with a resin housing cover which makes workers feel cold.
●Rear exhaust type that does not burn grinding powder.
●Rotation adjustment built-in type.

Usage

●For metal processing burring work.

Specification

●Chuck Inner Diameter(mm):6
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Working Air Pressure: 0.6MPa
Part Number
SI-2005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Details Model Trusco Code Mass
(g)

฿ 8,959.00

AIR ANGLE GRINDERS 1 Piece(s) 1 Day(s) 200000.2157Angle Type297-0449500

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Exhaust Direction Rear Chuck Inner Diameter(mm) 6
Main Body, Related Products Body Hose Take-in Port Rc1/4

Please check the type/dimensions/specifications of the part SI-2005 in the Die Grinder (No Load Speed 4,500 Rpm·20,000 Rpm) series.

Products with similar specification

Part Number
SI-2015A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Details Model Trusco Code Mass
(g)

฿ 8,118.00

1 Piece(s) 1 Day(s) 45000.35217-292-5711900