1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Angle Grinder (Part Number)

OFM AIR ANGLE GRINDERS

Silent Angle Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,819.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 78 db low-noise type.
· Lightweight and low vibration.
· With a regulator.
[Applications]
· For die-cast polishing.
· Mold polishing.
· Inner grinding for pipes, etc.

Part Number
SMX-6D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,819.98

OFM AIR ANGLE GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 12000 Air Consumption(m³/min) 0.4 Operating Air Pressure(Mpa) 0.6
Exhaust Direction Rear Total Length(mm) 205 Main Body, Related Products Body
Trusco Code 410-6717 Hose Take-in Port Rc1/4 Paper Size(mm) 50
Orbit Diameter(mm) - Mass(g) 610

Please check the type/dimensions/specifications of the part SMX-6D in the Silent Angle Grinder series.