1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Worker Y1 Type (Precision Filing Machine)

TAU HAND WORKER Y1 TYPE

Hand Worker Y1 Type (Precision Filing Machine)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The constant ultra vibration frequency of 12,000 times per minute and amplitude of 1 mm allow for high efficiency precise file machining.

Part Number
HCT-30Y1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,008.00

฿ 16,567.36

TAU HAND WORKER Y1 TYPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric File Rated Current (A) 0.8 Non-load Stroke Count (min⁻¹) 12000
Power Consumption (W) 80 Power (V) AC100 Cord Length 2
Type Precision File Total Length(mm) 228 JAN Code 4518484100315
Trusco Code 114-0370 Mass(g) 800 Accessories File Head, 4 mm Axle File 3-Piece Set (Flat, Flat Round, Triangular) Fine, Hanger, Wrench (12 mm)
Features The normal ultra vibration frequency of 12,000 times per minute and amplitude of 1 mm, allows for high efficiency minute file machining. Just applying on the machining surface gives it a beautiful finish.

Please check the type/dimensions/specifications of the part HCT-30Y1 in the Hand Worker Y1 Type (Precision Filing Machine) series.