(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightweight type with little rotational speed fluctuation for excellent grinding power.
· Robust structure, long service life, and high efficiency.
· Enables realization of work time reduction.
Part Number |
---|
HDG-18 |
HDG-18S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 39,944.00 ฿ 36,748.48 | NDT HIGH-FREQUENCY GRINDERS | 1 Piece(s) | 19 Day(s) | Strong type | 394-0799 | 5700 | ||
฿ 36,144.42 | NDT HIGH-FREQUENCY GRINDERS | 1 Piece(s) | 6 Day(s) | Powerful/vibration resistant type | 394-0811 | 5900 |
Loading...
Product Model | Body | Unloaded Rotational Speed(min-1) | 8000 | Power Capacity Calculation Standard(kVA) | 3.7 |
---|---|---|---|---|---|
Current(A) | 10 | Cord Length(M) | 2.5 | No. of Cores | 4 Core Type |
Accessories | Available | Grinding Wheel Diameter(mm) | 180 (For High Speed) | Power Consumption(W) | 2740 |
Cord Length | 2.5m | Specifications | 4-core type | Usable Grindstone Peripheral Speed | 4800m/min |
Current | 10A | Application Inverter Power | HFI-130B |
How can we improve?
How can we improve?