(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stiff Wire Cutter

Stiff Wire Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HCS-0101

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    270
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    4
  • Mass(g)
    440
  • Cutting Capacity (HRC48 Hard Wire)(mm)
    3
  • Trusco Code
    367-2867
  • Features
    Can cut HRC48 hard wire.
Part Number
HCS-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,811.00

BOLT CLIPPERS 1 Piece(s) Same day

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    270
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    4
  • Mass(g)
    440
  • Cutting Capacity (HRC48 Hard Wire)(mm)
    3
  • Trusco Code
    367-2867
  • Features
    Can cut HRC48 hard wire.

Product Description

[Features]
· Can cut HRC48 hardened wire.

Specifications of HCS-0101

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    270
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    4
  • Mass(g)
    440
  • Cutting Capacity (HRC48 Hard Wire)(mm)
    3
  • Trusco Code
    367-2867
  • Features
    Can cut HRC48 hard wire.
Part Number
HCS-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,811.00

BOLT CLIPPERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can cut HRC 48 hardened wire.

Specification

●Cutting Performance(mm) HRB 80 Soft Wire:Φ4
●Cutting Performance(mm) HRC 48 Hard Wire:Φ3
●SPQ(piece):6