(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper (Aluminum 250-Turn Handle)

Bolt Clipper (Aluminum 250-Turn Handle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of BCAC-250

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    260
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    5
  • Mass(g)
    380
  • Trusco Code
    390-0380
  • Features
    A firm black body, and a curved handle turned at 15°improves working efficiency.
Part Number
BCAC-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,166.25

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    260
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    5
  • Mass(g)
    380
  • Trusco Code
    390-0380
  • Features
    A firm black body, and a curved handle turned at 15°improves working efficiency.

Product Description

[Features]
· A firm black body, and a curved handle turned at 15° improve working efficiency.
· Lightweight and rugged, can be stored for transport and for a variety of purposes.
[Applications]
· Material to be cut: Wire material, bar steel, hard steel wire, stranded wire.

Specifications of BCAC-250

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    260
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    5
  • Mass(g)
    380
  • Trusco Code
    390-0380
  • Features
    A firm black body, and a curved handle turned at 15°improves working efficiency.
Part Number
BCAC-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,166.25

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1