(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper Blade (BC Type/BC-AL Type Dual Purpose)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,123.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCE0010
BCE0030
BCE0035
BCE0045
BCE0060
BCE0075
BCE0090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Conforming main body Trusco Code

฿ 7,549.16

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 3200 BC-0710 222-2744

฿ 1,123.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 300 BC-0730・BC-AL30 222-2680

฿ 1,425.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 400 BC-0735・BCA-350 222-2698

฿ 1,712.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 620 BC-0745・BCA-450・ZBC-450 222-2701

฿ 2,306.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1000 BC-0760 222-2710

฿ 2,901.44

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 1550 BC-0775 222-2728

฿ 4,240.87

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 2300 BC-0790 222-2736

Basic Specifications

Product Description

[Specifications]
·This is dedicated to cutting soft materials.
·Please select according to the compatible model, etc.

Part Number
BCE0010
BCE0030
BCE0035
BCE0045
BCE0060
BCE0075
BCE0090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Conforming main body Trusco Code

฿ 7,549.16

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 3200 BC-0710 222-2744

฿ 1,123.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 300 BC-0730・BC-AL30 222-2680

฿ 1,425.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 400 BC-0735・BCA-350 222-2698

฿ 1,712.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 620 BC-0745・BCA-450・ZBC-450 222-2701

฿ 2,306.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1000 BC-0760 222-2710

฿ 2,901.44

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 1550 BC-0775 222-2728

฿ 4,240.87

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 2300 BC-0790 222-2736

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blade has its own heat treatment for special steel, excellent in sharpness and durability, easy adjustment of blade edge can be done.
●For soft material cutting only.