(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Matsusaka Trading Bolt Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,950.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BC-0710
BC-0730
BC-0735
BC-0745
BC-0760
BC-0775
BC-0790
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Cutting Capacity (HRC 20 Hard Wire)
(mm)
Mass
(g)
Nominal Trusco Code

฿ 13,627.05

BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1080 18 15 8050 1050 170-1282

฿ 1,950.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 315 5 5 650 300 170-1223

฿ 2,116.89

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 370 6 6 950 350 170-1231

฿ 2,880.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 465 8 8 1450 450 170-1240

฿ 3,732.00

BOLTCLIPPERS 1 Piece(s) 12 Day(s) 625 10 9 2500 600 170-1258

฿ 5,375.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 775 13 11 3850 750 170-1266

฿ 7,830.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 925 16 13 5900 900 170-1274

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Features
    The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
  • Product Supplement
    300 mm is a malleable cast iron handle, 350 mm or more is a steel pipe handle.

Product Description

· Tool/Related Product: Body
· Feature: The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
· Product Supplement: 300 mm is a malleable cast iron handle, 350 mm or more is a steel pipe handle.

Part Number
BC-0710
BC-0730
BC-0735
BC-0745
BC-0760
BC-0775
BC-0790
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Cutting Capacity (HRC 20 Hard Wire)
(mm)
Mass
(g)
Nominal Trusco Code

฿ 13,627.05

BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1080 18 15 8050 1050 170-1282

฿ 1,950.00

MCC BOLT CLIPPERS 1 Piece(s) 31 Day(s) 315 5 5 650 300 170-1223

฿ 2,116.89

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 370 6 6 950 350 170-1231

฿ 2,880.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 465 8 8 1450 450 170-1240

฿ 3,732.00

BOLTCLIPPERS 1 Piece(s) 12 Day(s) 625 10 9 2500 600 170-1258

฿ 5,375.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 775 13 11 3850 750 170-1266

฿ 7,830.00

MCC BOLT CLIPPERS 1 Piece(s) 5 Day(s) 925 16 13 5900 900 170-1274

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blade has its own heat treatment for special steel, excellent in sharpness and durability, easy adjustment of blade edge can be done.
●For soft material cutting only.

Warning

●Cutting performance is the maximum machine diameter and cutting maximum diameter of the material to be cut.