(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZBC-450 |
ZBC-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (HRB 80 Soft Wire) (mm) |
Cutting Capacity (HRC 20 Hard Wire) (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,537.82 |
MCC BOLT CLIPPERS | 1 Piece(s) | 31 Day(s) | 470 | 7 | 7 | 1300 | 367-3987 | ||
฿ 11,532.10 |
MCC BOLT CLIPPERS | 1 Piece(s) | 31 Day(s) | 620 | 10 | 9 | 2300 | 367-3995 |
This wire bolt clipper features a design that pays attention to insulation properties.
[Features]
· Main body covered with high-quality rubber and handle made of light and durable glass fiber.
· For cutting various cables in general electrical work and soft copper/ aluminum wires.
Part Number |
---|
ZBC-450 |
ZBC-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (HRB 80 Soft Wire) (mm) |
Cutting Capacity (HRC 20 Hard Wire) (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,537.82 |
MCC BOLT CLIPPERS | 1 Piece(s) | 31 Day(s) | 470 | 7 | 7 | 1300 | 367-3987 | ||
฿ 11,532.10 |
MCC BOLT CLIPPERS | 1 Piece(s) | 31 Day(s) | 620 | 10 | 9 | 2300 | 367-3995 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?