(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIT Bolt Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,960.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BC-1050
BC-300
BC-350
BC-450
BC-600
BC-750
BC-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Mass
(g)
Applicable Replacement Blade Cutting Capacity (HRC40 Hard Wire)
(mm)
Trusco Code

฿ 11,432.48

HTT BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1070 19 8600 BCC-1050 11 254-1947

฿ 1,960.46

HTT BOLT CLIPPERS 1 Piece(s) 5 Day(s) 315 5 700 BCC-300 4 254-1882

฿ 2,265.71

BOLTCLIPPERS 1 Piece(s) 12 Day(s) 367 7 1000 BCC-350 5 254-1891

฿ 5,014.00

BOLT CLIPPERS 1 Piece(s) 11 Day(s) 472 8 1700 BCC-450 6 254-1904

฿ 3,922.67

HTT BOLT CLIPPERS 1 Piece(s) 5 Day(s) 627 10 2800 BCC-600 8 254-1912

฿ 4,870.00

BOLT CLIPPERS 1 Piece(s) 12 Day(s) 779 13 4200 BCC-750 9 254-1921

฿ 7,611.11

HTT BOLT CLIPPERS 1 Piece(s) 31 Day(s) 929 16 6400 BCC-900 10 254-1939

Basic Specifications

  • Main Body, Related Products
    Body
  • Features
    Patented eccentric bolt method is used to enable the blade tip to move easily in parallel, making fine adjustments easy to do. Blade tips only need adjusting once every 2,000 cuts.

Product Description

[Features]
· Adopted a patented eccentric bolt system which simplifies blade parallel movement to enable easy fine adjustment. The cutting edge only needs adjusting once in approximately 2,000 cuts.
· JIS 4643 standard product.
[Applications]
· For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).

Part Number
BC-1050
BC-300
BC-350
BC-450
BC-600
BC-750
BC-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Mass
(g)
Applicable Replacement Blade Cutting Capacity (HRC40 Hard Wire)
(mm)
Trusco Code

฿ 11,432.48

HTT BOLT CLIPPERS 1 Piece(s) 31 Day(s) 1070 19 8600 BCC-1050 11 254-1947

฿ 1,960.46

HTT BOLT CLIPPERS 1 Piece(s) 5 Day(s) 315 5 700 BCC-300 4 254-1882

฿ 2,265.71

BOLTCLIPPERS 1 Piece(s) 12 Day(s) 367 7 1000 BCC-350 5 254-1891

฿ 5,014.00

BOLT CLIPPERS 1 Piece(s) 11 Day(s) 472 8 1700 BCC-450 6 254-1904

฿ 3,922.67

HTT BOLT CLIPPERS 1 Piece(s) 5 Day(s) 627 10 2800 BCC-600 8 254-1912

฿ 4,870.00

BOLT CLIPPERS 1 Piece(s) 12 Day(s) 779 13 4200 BCC-750 9 254-1921

฿ 7,611.11

HTT BOLT CLIPPERS 1 Piece(s) 31 Day(s) 929 16 6400 BCC-900 10 254-1939

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the patent eccentric bolt method is adopted, the blade edge can be translated easily and fine adjustment can be performed easily.
●Adjustment of the cutting edge is OK once in about 2,000 cuttings.
●JIS B4643 standard product.