(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flaring Tool Adapter【5 Pieces Per Package】

Flaring Tool Adapter

You can add up to 6 items to the comparison list.

Loading...

Specifications of GF45-16K

  • Product Type
    Flaring Tool
  • Scale Type
    For Inch
  • Trusco Code
    327-2842
  • Compatible Model
    GF45-16
  • Number of included sets(Piece)
    5
  • Features
    Flaring bar and clamp are removable, convenient for stowing.
  • Mass
    156 g/set
Part Number
GF45-16K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 578.01

TRC FLARING TOOLS 1 Pack(s)

5 Pieces Per Package

19 Day(s)

Basic Specifications

  • Product Type
    Flaring Tool
  • Scale Type
    For Inch
  • Trusco Code
    327-2842
  • Compatible Model
    GF45-16
  • Number of included sets(Piece)
    5
  • Features
    Flaring bar and clamp are removable, convenient for stowing.
  • Mass
    156 g/set

Product Description

[Applications]
· Applicable pipe: Soft copper pipe

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of GF45-16K

  • Product Type
    Flaring Tool
  • Scale Type
    For Inch
  • Trusco Code
    327-2842
  • Compatible Model
    GF45-16
  • Number of included sets(Piece)
    5
  • Features
    Flaring bar and clamp are removable, convenient for stowing.
  • Mass
    156 g/set
Part Number
GF45-16K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 578.01

TRC FLARING TOOLS 1 Pack(s)

5 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1