(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flaring Tool

Flaring Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,738.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GF45-16
GFM-416
GFS-M
GFS-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Scale Type Details Type Product applicable pipe outer diameter Trusco Code Application Set Content Mass

฿ 4,737.20

FLARING TOOLS 1 Piece(s) 12 Day(s) For Inch 45° inch size flare set & swage Flare 1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8, 3/4 3/16, 1/4, 5/16, 3/8, 1/2, 5/8, 3/4 125-6386 Used for swaging and flaring soft copper and aluminum pipes. Flaring Tool Swage Adapter (5) Plastic Case 2,400 g/Set

฿ 1,738.00

FLARING TOOLS 1 Piece(s) Same day For Millimeter Type 45° mm size flare 4、6、8、10、12、14、16 125-6441 For flaring soft copper and aluminum pipes. - 1000g

฿ 3,028.00

FLARING TOOLS 1 Piece(s) Same day For Millimeter Type 45° mm size flare & cutter set 4、6、8、10、12、14、16 125-6122 For flaring and cutting soft copper and aluminum pipes. Flaring Tool Tube Cutter (GFC-111) Plastic Case 1,600 g/set

฿ 3,164.00

FLARING TOOLS 1 Piece(s) Same day For Inch 45° inch size flare & cutter set 3/16、1/4、5/16、3/8、7/16、1/2、5/8 125-6114 For flaring and cutting soft copper and aluminum pipes. Flaring Tool Tube Cutter (GFC-111) Plastic Case 1,600 g/set

Basic Specifications

  • Product Type
    Flaring Tool
  • Features
    Flaring bar and clamp are removable, convenient for stowing.

Product Description

[Features]
· Flaring bar and clamp are removable, convenient for stowing.
[Applications]
· For flaring and cutting soft copper and aluminum pipes.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
GF45-16
GFM-416
GFS-M
GFS-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Scale Type Details Type Product applicable pipe outer diameter Trusco Code Application Set Content Mass

฿ 4,737.20

FLARING TOOLS 1 Piece(s) 12 Day(s) For Inch 45° inch size flare set & swage Flare 1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2, 5/8, 3/4 3/16, 1/4, 5/16, 3/8, 1/2, 5/8, 3/4 125-6386 Used for swaging and flaring soft copper and aluminum pipes. Flaring Tool Swage Adapter (5) Plastic Case 2,400 g/Set

฿ 1,738.00

FLARING TOOLS 1 Piece(s) Same day For Millimeter Type 45° mm size flare 4、6、8、10、12、14、16 125-6441 For flaring soft copper and aluminum pipes. - 1000g

฿ 3,028.00

FLARING TOOLS 1 Piece(s) Same day For Millimeter Type 45° mm size flare & cutter set 4、6、8、10、12、14、16 125-6122 For flaring and cutting soft copper and aluminum pipes. Flaring Tool Tube Cutter (GFC-111) Plastic Case 1,600 g/set

฿ 3,164.00

FLARING TOOLS 1 Piece(s) Same day For Inch 45° inch size flare & cutter set 3/16、1/4、5/16、3/8、7/16、1/2、5/8 125-6114 For flaring and cutting soft copper and aluminum pipes. Flaring Tool Tube Cutter (GFC-111) Plastic Case 1,600 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flaring bar and clamp can be removed, convenient for storage.

Warning

●Please use a thin and soft pipe that is less than the figure on the table.
●When processing aluminum pipes, please use only soft and sticky pipes.