(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Lever Type Tube Bender (For stainless steel, copper, aluminum)

Quick Lever Type Tube Bender (For stainless steel, copper, aluminum)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TTBL-10M

  • Unit of representation
    For Millimeter Type
  • Applicable Pipe Dia.
    10
  • Bending radius R
    23mm
  • Dimension Left Hand(mm)
    270
  • Dimension Right Hand(mm)
    300
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bendable Wall Thickness (Stainless Steel)(mm)
    0.6
  • Bending Angle
    0~180°
  • Trusco Code
    389-4720
  • Application
    For bending soft copper and aluminum and thin stainless steel pipes (cannot be used with steel).
  • Features
    When bending at a 180-degree angle, arms do not get crossed and force can be applied easily.
  • Mass(g)
    1050
Part Number
TTBL-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Trusco Code Mass
(g)

฿ 3,772.00

TRC TUBE BENDERS 1 Piece(s) 1 Day(s) 10 23mm 270 300 389-4720 1050

Basic Specifications

  • Unit of representation
    For Millimeter Type
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bendable Wall Thickness (Stainless Steel)(mm)
    0.6
  • Bending Angle
    0~180°
  • Application
    For bending soft copper and aluminum and thin stainless steel pipes (cannot be used with steel).
  • Features
    When bending at a 180-degree angle, arms do not get crossed and force can be applied easily.

Product Description

[Features]
· When bending at a 180-degree angle, arms do not get crossed and force can be applied easily.
· The right-hand lever is a two-step switching type.
[Applications]
· For bending soft copper, aluminum and thin stainless steel pipes. (Iron cannot be used)

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTBL-10M

  • Unit of representation
    For Millimeter Type
  • Applicable Pipe Dia.
    10
  • Bending radius R
    23mm
  • Dimension Left Hand(mm)
    270
  • Dimension Right Hand(mm)
    300
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bendable Wall Thickness (Stainless Steel)(mm)
    0.6
  • Bending Angle
    0~180°
  • Trusco Code
    389-4720
  • Application
    For bending soft copper and aluminum and thin stainless steel pipes (cannot be used with steel).
  • Features
    When bending at a 180-degree angle, arms do not get crossed and force can be applied easily.
  • Mass(g)
    1050
Part Number
TTBL-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Trusco Code Mass
(g)

฿ 3,772.00

TRC TUBE BENDERS 1 Piece(s) 1 Day(s) 10 23mm 270 300 389-4720 1050

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1