(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TP-400B |
TP-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Measuring Range (MPa) |
Abstract | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 561.00 |
TIRE GAUGES | 1 Piece(s) | 12 Day(s) | 138 | 45 | 0.1~0.4 | For use in automobiles and motorcycles | 352-3551 | ||
฿ 893.00 |
TIRE GAUGES | 1 Piece(s) | 1 Day(s) | 265 | 170 | 0.1~1.1 | Automobile and W Tire | 352-3543 |
[Features]
· Can be used for air pressure measurement of tires.
· The bar gauge scale on the body can be used for measuring.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
TP-400B |
TP-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Measuring Range (MPa) |
Abstract | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 561.00 |
TIRE GAUGES | 1 Piece(s) | 12 Day(s) | 138 | 45 | 0.1~0.4 | For use in automobiles and motorcycles | 352-3551 | ||
฿ 893.00 |
TIRE GAUGES | 1 Piece(s) | 1 Day(s) | 265 | 170 | 0.1~1.1 | Automobile and W Tire | 352-3543 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?