(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Holder

One-Touch Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of WH-635

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    212-2367
  • Mass
    40g
Part Number
WH-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 407.00

SFG ADAPTERS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    212-2367
  • Mass
    40g

Product Description

[Features]
· Tip tools are mounted with one touch.
[Applications]
· Construction work, interior work, and electric work related tasks.

Specifications of WH-635

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
  • Trusco Code
    212-2367
  • Mass
    40g
Part Number
WH-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 407.00

SFG ADAPTERS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1