Allen Bit (Hexagonal Type)

Brand :
NAGAHORIKOGYO

Caution

    Product Description

    [Features]
    · A material based on and produced from abundant experience in quenching and machining in automobile assembly factories.
    · Wide ranging lineup including M1.6 (1.5 mm width across flats) to M10 (8 mm width across flats) and 70 to 150 mm lengths.
    · For tightening hex bolts and hex socket set screws, etc., with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    [Applications]
    · Tightening hex socket bolts and set screws.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Allen Bit (Hexagonal Type) | NAGAHORIKOGYO | MISUMI Thailand