(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Cutter L501 (Screw Lock Type)

Screwdriver Cutter L501 (Screw Lock Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of DC-L501RBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    377-1415
  • Mass(g)
    100
Part Number
DC-L501RBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 264.68

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    377-1415
  • Mass(g)
    100

Product Description

[Features]
· The holder is quenched, giving it the same strength as a screwdriver.
[Applications]
· Cutter for thick item cutting.

Specifications of DC-L501RBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    377-1415
  • Mass(g)
    100
Part Number
DC-L501RBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 264.68

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1