- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6951 |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6943 |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6901 |
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 170
-
- Details Type
- Main Body
-
- Adjustable Replacement Blade
- CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
-
- Features 1
- 2 replacement blades can be stored inside the body.
-
- Mass(g)
- 150
Product Description
[Features]
· Auto-locking type (25 kg locking force).
· 2 replacement blades can be stored inside the body.
· It has an aluminum die-cast body with a sense of weight, improving constantly the more you use it.
· It includes a device for breaking off blades (a snapper).
[Applications]
· Cutter for thick item cutting.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6951 |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6943 |
|
฿ 774.47
|
TJD CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
297-6901 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?