(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminist Repeating Cutter Magazine L

Aluminist Repeating Cutter Magazine L

You can add up to 6 items to the comparison list.

Loading...

Specifications of ACML500CR

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    323-0023
  • Features 1
    6 replacement blades can be stored inside the body. (Sold with 3 blades)
  • Mass(g)
    195
Part Number
ACML500CR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,191.36

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    323-0023
  • Features 1
    6 replacement blades can be stored inside the body. (Sold with 3 blades)
  • Mass(g)
    195

Product Description

[Features]
· A rapid fire cutter with blade that can be quickly replaced.
· Auto-locking type (20 kg locking force).
· 6 replacement blades can be stored inside the body. (Sold with 3 blades)
· A rapid fire cutter with blade that can be quickly replaced.
· Auto-locking type (20 kg locking force).
· 6 replacement blades can be stored inside the body. (Sold with 3 blades)
[Applications]
· Cutter for thick item cutting.

Specifications of ACML500CR

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    323-0023
  • Features 1
    6 replacement blades can be stored inside the body. (Sold with 3 blades)
  • Mass(g)
    195
Part Number
ACML500CR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,191.36

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1