(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box cutter

Box cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of LC504YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-50LP
  • Trusco Code
    377-1784
  • Features 1
    An automatic lock type (3 kg locking force).
  • Mass(g)
    77
Part Number
LC504YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.40

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-50LP
  • Trusco Code
    377-1784
  • Features 1
    An automatic lock type (3 kg locking force).
  • Mass(g)
    77

Product Description

[Features]
· Left blade is used.
· Auto-locking type (3 kg locking force).
· 2 replacement blades can be stored inside the body.
· It includes a device for breaking off blades (a snapper).
[Applications]
· Cutter for Left-Handed Thick Item Cutting

Specifications of LC504YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-50LP
  • Trusco Code
    377-1784
  • Features 1
    An automatic lock type (3 kg locking force).
  • Mass(g)
    77
Part Number
LC504YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.40

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1