(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Cutter

Hard Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of LC-650BL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    170
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    377-1857
  • Features 1
    Special thickness plate holder (1 mm thickness) specifications.
  • Mass(g)
    120
Part Number
LC-650BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 346.99

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    170
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    377-1857
  • Features 1
    Special thickness plate holder (1 mm thickness) specifications.
  • Mass(g)
    120

Product Description

[Features]
· A powerful screw type lock.
· Adopts an elastomer resin grip that is resistant to slips.
· Extra-thick blade holder (1 mm thick) adopted.
· Uses a pitch feed system in which the blade does not slide.
[Applications]
· Cutter for Cutting Ultra-Thick Items

Specifications of LC-650BL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    170
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    377-1857
  • Features 1
    Special thickness plate holder (1 mm thickness) specifications.
  • Mass(g)
    120
Part Number
LC-650BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 346.99

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1