(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Integrated Lock 25

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 220.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LC520BBL
LC520RBL
LC520YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 229.08

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 294-2577

฿ 229.08

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 294-2585

฿ 220.39

CUTTER KNIVES 1 Piece(s) 31 Day(s) 298-5152

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Features 1
    Comes with sturdy 0.8 mm thick blade holder.
  • Features 2
    Utilizes a grip design to which a strong pull force can be applied by hand.
  • Mass(g)
    81

Product Description

[Features]
· Auto-locking type (25 kg locking force).
· Comes with sturdy 0.8 mm thick blade holder.
· 2 replacement blades can be stored inside the body.
· Utilizes a grip design to which a strong pull force can be applied by hand.
[Applications]
· Cutter for cutting ultra-thick items.

Part Number
LC520BBL
LC520RBL
LC520YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 229.08

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 294-2577

฿ 229.08

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 294-2585

฿ 220.39

CUTTER KNIVES 1 Piece(s) 31 Day(s) 298-5152

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1