(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Auto-Lock GRI H

Auto-Lock GRI H

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Details

Specifications of LC660YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    298-5063
  • Features 1
    Comes with sturdy 1.0 mm thick blade holder.
  • Mass(g)
    140
Part Number
LC660YBL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 281.67

฿ 225.11

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    298-5063
  • Features 1
    Comes with sturdy 1.0 mm thick blade holder.
  • Mass(g)
    140

Product Description

[Features]
· Auto-locking type (25 kg locking force).
· Adopts an elastomer resin grip that is easy to grasp and won't slip.
· Comes with sturdy 1.0 mm thick blade holder.
[Applications]
· Cutter for cutting ultra-thick items.

Specifications of LC660YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-65BL
  • Trusco Code
    298-5063
  • Features 1
    Comes with sturdy 1.0 mm thick blade holder.
  • Mass(g)
    140
Part Number
LC660YBL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 281.67

฿ 225.11

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Auto lock type(locking force 25kg).

Specification

●Total Length(mm):190
●Compatible Replacement Blade:LB-65BL/CBH-ON10
●SPQ(piece):10
●Blade Thickness: 0.7mm