- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Auto-Lock Glee J Replacement Blades【10 Pieces Per Package】
Specifications of CB-62
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Quantity/Pack(sheet)
- 10
-
- Trusco Code
- 377-1318
-
- Mass
- 115 g/pack
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 270.00
฿ 162.11
|
CUTTER KNIVES
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Quantity/Pack(sheet)
- 10
-
- Trusco Code
- 377-1318
-
- Mass
- 115 g/pack
Product Description
[Features]
· The strength of the blade body is roughly 2.5 times that of large replacement blades.
[Applications]
· Spare blade for cutters
Specifications of CB-62
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Quantity/Pack(sheet)
- 10
-
- Trusco Code
- 377-1318
-
- Mass
- 115 g/pack
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 270.00
฿ 162.11
|
CUTTER KNIVES
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●Q'ty Per Bag(sheet):10
●SPQ(bag):10
●Blade Thickness: 0.65mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?