(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-Lock GRI J

Auto-Lock GRI J

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LC640YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CB-62
  • Trusco Code
    377-1849
  • Features 1
    Uses a J type blade (0.65 mm thick X 22 mm wide).
  • Mass(g)
    100
Part Number
LC640YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 218.34

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CB-62
  • Trusco Code
    377-1849
  • Features 1
    Uses a J type blade (0.65 mm thick X 22 mm wide).
  • Mass(g)
    100

Product Description

[Features]
· Auto-locking type (25 kg locking force).
· Adopts an elastomer resin grip that is easy to grasp and won't slip.
· Comes with sturdy 0.8 mm thick blade holder.
· Uses a J type blade (0.65 mm thick x 22 mm wide).
[Applications]
· Cutter for cutting ultra-thick items.

Specifications of LC640YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CB-62
  • Trusco Code
    377-1849
  • Features 1
    Uses a J type blade (0.65 mm thick X 22 mm wide).
  • Mass(g)
    100
Part Number
LC640YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 218.34

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Auto lock type(locking force 25kg). 
●Adopt elastomer resin grip which is firmly gripped and is not slippery.
●Using J type blade(0.65mm thick x 22mm W).

Specification

●Total Length(mm):155
●Compatible Replacement Blade:CB-62
●SPQ(piece):10
●Blade Thickness: 0.65mm