(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB-30-50 |
LB-30P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity/Pack (sheet) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 314.00 |
CUTTER KNIVES | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 50 | 377-1750 | 110 g/pack | ||
฿ 155.94 |
CUTTER KNIVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | 377-1768 | 25 g/pack |
[Features]
· Replacement blade for A type cutters.
[Applications]
· Spare blade for cutters.
Part Number |
---|
LB-30-50 |
LB-30P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity/Pack (sheet) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 314.00 |
CUTTER KNIVES | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 50 | 377-1750 | 110 g/pack | ||
฿ 155.94 |
CUTTER KNIVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | 377-1768 | 25 g/pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?