(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green A

Green A

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LC360YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    150
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • Trusco Code
    377-1776
  • Features 1
    Adopts an elastomer resin grip that is easy to grasp and won't slip.
  • Mass(g)
    30
Part Number
LC360YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 116.00

CUTTER KNIVES 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    150
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • Trusco Code
    377-1776
  • Features 1
    Adopts an elastomer resin grip that is easy to grasp and won't slip.
  • Mass(g)
    30

Product Description

[Features]
· Allows detailed machining.
· Adopts an elastomer resin grip that is easy to grasp and won't slip.
· It includes a device for breaking off blades (a snapper).
[Applications]
· Cutter for cutting thin objects.

Specifications of LC360YBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    150
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • Trusco Code
    377-1776
  • Features 1
    Adopts an elastomer resin grip that is easy to grasp and won't slip.
  • Mass(g)
    30
Part Number
LC360YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 116.00

CUTTER KNIVES 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Delicate processing is possible.

Specification

●Total Length(mm):150
●Compatible Replacement Blade:LB-30P/LB-30-50
●SPQ(piece):10
●Blade Thickness: 0.38mm