(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Type Cutter 45-C (45 mm)

Disc Type Cutter 45-C (45 mm)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 29B

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB45-1, RB45-10
  • JAN Code
    4901165102201
  • Trusco Code
    360-7330
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    108
Part Number
29B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.00

ROTARY CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB45-1, RB45-10
  • JAN Code
    4901165102201
  • Trusco Code
    360-7330
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    108

Product Description

[Features]
• A lifting cut that does not damage the substrate or load.
• Suitable for cutting string, PP bands, paper, various sheets, etc.

Specifications of 29B

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB45-1, RB45-10
  • JAN Code
    4901165102201
  • Trusco Code
    360-7330
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    108
Part Number
29B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.00

ROTARY CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lift cutting that does not damage the base or load.
●Suitable for cutting strings, PP band, paper, various sheets, etc.

Specification

●Total Length (mm): 190
●Compatible Replacement Blade: RB45-1/RB45-10
●SPQ (piece): 10
●Blade Thickness: 0.3 mm

Materials

●Main Body: ABS Resin
●Blade: Tungsten Steel