- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rotary Cutter LL Type (60 mm) Replacement Blade
Specifications of RB60
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.35
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 60
-
- Quantity/Pack(sheet)
- 1
-
- Trusco Code
- 294-2950
-
- Conforming model 1
- 136B
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 191.00
|
ROTARYCUTTERKNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.35
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 60
-
- Quantity/Pack(sheet)
- 1
-
- Trusco Code
- 294-2950
-
- Conforming model 1
- 136B
Product Description
Can freely cut difficult to cut materials such as rotary cutter LL type cloth and paper, thin rubber sheets, films, etc.
Specifications of RB60
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.35
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 60
-
- Quantity/Pack(sheet)
- 1
-
- Trusco Code
- 294-2950
-
- Conforming model 1
- 136B
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 191.00
|
ROTARYCUTTERKNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Trusco code | Part number | Round blade (mm) | Number per pack (sheet) | Number per box (pack) | Mass (g) |
---|
294-2950 | RB60 | 60 | 1 | 10 | 28 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?