(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Cutter LL Type (60 mm)

Rotary Cutter LL Type (60 mm)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 136B

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.35
  • Overall Length(mm)
    200
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB60
  • JAN Code
    4901165200174
  • Trusco Code
    294-2593
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    97
Part Number
136B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 559.04

ROTARYCUTTERKNIVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.35
  • Overall Length(mm)
    200
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB60
  • JAN Code
    4901165200174
  • Trusco Code
    294-2593
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    97

Product Description

[Features]
· By rotating the blades, it is now possible to cut fabrics, thin paper, film sheets, rubber sheets, leather, and etc., which were difficult to cut with conventional cutters.

Specifications of 136B

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.35
  • Overall Length(mm)
    200
  • Details Type
    Main Body
  • Compatible Replacement Blades
    RB60
  • JAN Code
    4901165200174
  • Trusco Code
    294-2593
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Tungsten steel
  • Mass(g)
    97
Part Number
136B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 559.04

ROTARYCUTTERKNIVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 136B

Cutter: 136B

Replacement blades

Replacement blades


Features
· By rotating the blades, it is now possible to cut fabrics, thin paper, film sheets, rubber sheets, leather, and etc., which were difficult to cut with conventional cutters.
Specifications
· Blade thickness: 0.35 mm
Material
· Body: ABS resin
· Blade cover: Polyacetal resin
· Blade: Tungsten steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
294-2593136B200.5RB6097