(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Cutter S Type (28 mm) Replacement Blade【2-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 139.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RB28-2
RB28-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity/Pack
(sheet)
JAN Code Trusco Code Mass
(g)

฿ 139.00

ROTARY CUTTER KNIVES 1 Pack(s)

2 Pieces Per Package

Same day 2 4901165101518 360-7305 13

฿ 625.00

ROTARY CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day 10 4901165104960 294-2941 24

Basic Specifications

  • Product Type
    Rotary Cutter
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.3
  • Details Type
    Replacement Blade
  • Round blade(mm)
    28
  • Material (blade part)
    Tungsten steel
  • Conforming model 1
    36B

Product Description

For 36B. In addition to cloth and paper, it can cut difficult-to-cut materials such as thin rubber sheets and films.

Part Number
RB28-2
RB28-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity/Pack
(sheet)
JAN Code Trusco Code Mass
(g)

฿ 139.00

ROTARY CUTTER KNIVES 1 Pack(s)

2 Pieces Per Package

Same day 2 4901165101518 360-7305 13

฿ 625.00

ROTARY CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day 10 4901165104960 294-2941 24

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Trusco codePart numberRound blade
(mm)
Number per pack
(sheet)
Number per box
(pack)
Mass
(g)
360-7305RB28-22821013
294-2941RB28-101810524