- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hobby Rotary Cutter Knife (18mm) Replacement Blade【2 Pieces Per Package】
Specifications of RB18-2
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.3
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 18
-
- Quantity/Pack(sheet)
- 2
-
- JAN Code
- 4901165300263
-
- Trusco Code
- 288-4593
-
- Material (blade part)
- High carbon stainless steel
-
- Conforming model 1
- 36B
-
- Mass(g)
- 11.7
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 206.13
|
ROTARYCUTTERKNIVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
Basic Specifications
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.3
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 18
-
- Quantity/Pack(sheet)
- 2
-
- JAN Code
- 4901165300263
-
- Trusco Code
- 288-4593
-
- Material (blade part)
- High carbon stainless steel
-
- Conforming model 1
- 36B
-
- Mass(g)
- 11.7
Product Description
Blade thickness for 36B is 0.3 mm.
Specifications of RB18-2
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.3
-
- Details Type
- Replacement Blade
-
- Round blade(mm)
- 18
-
- Quantity/Pack(sheet)
- 2
-
- JAN Code
- 4901165300263
-
- Trusco Code
- 288-4593
-
- Material (blade part)
- High carbon stainless steel
-
- Conforming model 1
- 36B
-
- Mass(g)
- 11.7
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 206.13
|
ROTARYCUTTERKNIVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Trusco code | Part number | Round blade (mm) | Number per pack (sheet) | Number per box (pack) | Mass (g) |
---|
288-4593 | RB18-2 | 18 | 2 | 10 | 11.7 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?