- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hobby Rotary Cutter Knife (18 mm)
Specifications of 172B
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.3
-
- Overall Length(mm)
- 141
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- RB18-2
-
- Trusco Code
- 288-4577
-
- Mass(g)
- 14.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 227.16
|
OLF ROTARY CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.3
-
- Overall Length(mm)
- 141
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- RB18-2
-
- Trusco Code
- 288-4577
-
- Mass(g)
- 14.5
Product Description
[Features]
· By rotating the blades, it is now possible to cut fabrics, thin paper, film sheets, rubber sheets, leather, and etc., which were difficult to cut with conventional cutters.
Specifications of 172B
-
- Product Type
- Rotary Cutter
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.3
-
- Overall Length(mm)
- 141
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- RB18-2
-
- Trusco Code
- 288-4577
-
- Mass(g)
- 14.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 227.16
|
OLF ROTARY CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features· By rotating the blades, it is now possible to cut fabrics, thin paper, film sheets, rubber sheets, leather, and etc., which were difficult to cut with conventional cutters.
Specifications· Blade thickness: 0.3 mm
Material· Body: ABS resin (with 10% glass fiber)
· Blade: High carbon stainless steel
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|
288-4577 | 172B | 141 | RB18-2 | 14.5 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?