(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poki Pro

Poki Pro

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 211B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    87
  • Details Type
    Main Body
  • Overall Width(mm)
    73
  • Trusco Code
    395-8981
  • Features
    Broken blades are stored inside the main unit for later disposal.
  • Mass(g)
    73
Part Number
211B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 248.20

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    87
  • Details Type
    Main Body
  • Overall Width(mm)
    73
  • Trusco Code
    395-8981
  • Features
    Broken blades are stored inside the main unit for later disposal.
  • Mass(g)
    73

Specifications of 211B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    87
  • Details Type
    Main Body
  • Overall Width(mm)
    73
  • Trusco Code
    395-8981
  • Features
    Broken blades are stored inside the main unit for later disposal.
  • Mass(g)
    73
Part Number
211B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 248.20

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Snap-off type blade that fits smoothly in the snapping slit for easy insertion.

Specification

●Total Length (mm): 87
●Total Width (mm): 73
●SPQ (piece): 10

Materials

●Main Body: Polypropylene (PP)
●Upper Lid/Front Lid: Polypropylene (PP)
●Blade Folded Plate: Stainless Steel (SUS304)