(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Cutter L Type Replacement Blade

Hook Cutter L Type Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of XB107

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.8
  • Details Type
    Replacement Blade
  • Quantity/Pack(sheet)
    1
  • Trusco Code
    360-7356
  • Conforming model 1
    149B
Part Number
XB107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.00

CUTTERKNIVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.8
  • Details Type
    Replacement Blade
  • Quantity/Pack(sheet)
    1
  • Trusco Code
    360-7356
  • Conforming model 1
    149B

Product Description

The blade thickness for 149B is 0.8 mm.

Specifications of XB107

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.8
  • Details Type
    Replacement Blade
  • Quantity/Pack(sheet)
    1
  • Trusco Code
    360-7356
  • Conforming model 1
    149B
Part Number
XB107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.00

CUTTERKNIVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Trusco codePart numberNumber per pack
(sheet)
Number per box
(pack)
Mass
(g)
360-7356XB10711018