(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Cutter L Type

Hook Cutter L Type

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 107B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.8
  • Overall Length(mm)
    124.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB107
  • JAN Code
    4901165101228
  • Trusco Code
    360-7348
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Hooks and cuts the object without damaging the base and baggage.
  • Mass(g)
    46
Part Number
107B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 299.72

CUTTERKNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.8
  • Overall Length(mm)
    124.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB107
  • JAN Code
    4901165101228
  • Trusco Code
    360-7348
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Hooks and cuts the object without damaging the base and baggage.
  • Mass(g)
    46

Product Description

[Features]
· Hook cutter optimal for cutting string, PP bands, etc.
· Hooks and cuts the object without damaging the base and baggage.

Specifications of 107B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.8
  • Overall Length(mm)
    124.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB107
  • JAN Code
    4901165101228
  • Trusco Code
    360-7348
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Hooks and cuts the object without damaging the base and baggage.
  • Mass(g)
    46
Part Number
107B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 299.72

CUTTERKNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 107B

Cutter: 107B

Replacement blades

Replacement blades


Features
· Hook cutter optimal for cutting string, PP bands, etc.
· Hooks and cuts the object without damaging the base and baggage.
Specifications
· Blade thickness: 0.8 mm
Material
· Body: ABS resin
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
360-7348107B124.5XB10746