- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Compass Cutter Replacement Blade【15 Pieces Per Package】
Specifications of XB57
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 15
-
- Trusco Code
- 360-7291
-
- Conforming model 1
- 57B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 94.00
|
CUTTER KNIVES
|
1 Pack(s)
|
15 Pieces Per Package
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 15
-
- Trusco Code
- 360-7291
-
- Conforming model 1
- 57B
Product Description
Blade thickness for 57B is 0.5 mm.
Specifications of XB57
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 15
-
- Trusco Code
- 360-7291
-
- Conforming model 1
- 57B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 94.00
|
CUTTER KNIVES
|
1 Pack(s)
|
15 Pieces Per Package
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●You can cut paper, vinyl, film, etc. in a circular fashion as you use a compass.
●Supports up to diameter 15cm.Specification
●Q'ty Per Box (sheet): 15
●SPQ (box): 10
●Blade Thickness: 0.5 mmMaterials
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?