- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
P Cutter L Type
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 205B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 145
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB17
-
- Trusco Code
- 353-0701
-
- Features
- Can also be used for creasing various hard materials.
-
- Accessory
- 2 spare blades provided in the main body
-
- Mass(g)
- 59
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 377.79
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 145
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB17
-
- Trusco Code
- 353-0701
-
- Features
- Can also be used for creasing various hard materials.
-
- Accessory
- 2 spare blades provided in the main body
-
- Mass(g)
- 59
Product Description
[Features]
· The blade is retractable as it is slide type, increasing the safety.
· 2 replacement blades fit inside the unit.
· It is a cutter for plastic plates, such as acrylic plate and PVC plate.
· It can also be used for incision to various hard materials.
Specifications of 205B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 145
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB17
-
- Trusco Code
- 353-0701
-
- Features
- Can also be used for creasing various hard materials.
-
- Accessory
- 2 spare blades provided in the main body
-
- Mass(g)
- 59
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 377.79
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Improved safety by allowing blade to be stored in slide type.
●Two replacement blades are incorporated in the body.
●Special cutter for plastic sheets such as acrylic board and PVC board.
●Can be use for marking various hardened material.Specification
●Total Length (mm): 145
●Compatible Replacement Blade: XB17
●SPQ (piece): 10
●Blade Thickness: 0.6 mmMaterials
●Main Body: ABS Resin
●Blade: Tungsten Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?