(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Cutter S Type Replacement Blade (P-450 Replacement Blade)【5 Pieces Per Package】

P Cutter S Type Replacement Blade (P-450 Replacement Blade)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of XB13

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.55
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    5
  • Trusco Code
    360-7500
  • Conforming model 1
    204B
Part Number
XB13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 94.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.55
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    5
  • Trusco Code
    360-7500
  • Conforming model 1
    204B

Product Description

[Applications]
· Cutter replacement blades for hard plastic plates such as acrylic, PVC board, etc.

Specifications of XB13

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.55
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    5
  • Trusco Code
    360-7500
  • Conforming model 1
    204B
Part Number
XB13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 94.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Improved safety by allowing blade to be stored in slide type.
●Special cutter for plastic sheets such as acrylic board and PVC board.
●Can be use for marking various hardened material.
●Two replacement blades are incorporated in the body.

Specification

●Q'ty Per Box (sheet): 5
●SPQ (box): 10
●Blade Thickness: 0.55 mm

Materials

●Main Body: ABS Resin
●Blade: Tungsten Steel
●Blade: Tungsten Steel