(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Cutter S Type

P Cutter S Type

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 204B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.55
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB13
  • Trusco Code
    353-0698
  • Features
    It is a plastic plate cutter for acrylic plates, polyvinyl chloride plates, etc.
  • Accessory
    2 spare blades provided in the main body
  • Mass(g)
    26
Part Number
204B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.00

CUTTER KNIVES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.55
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB13
  • Trusco Code
    353-0698
  • Features
    It is a plastic plate cutter for acrylic plates, polyvinyl chloride plates, etc.
  • Accessory
    2 spare blades provided in the main body
  • Mass(g)
    26

Product Description

[Features]
· The blade is retractable as it is slide type, increasing the safety.
· It is a cutter for plastic plates, such as acrylic plate and PVC plate.
· It can also be used for incision to various hard materials.
· 2 replacement blades fit inside the unit.

Specifications of 204B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.55
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB13
  • Trusco Code
    353-0698
  • Features
    It is a plastic plate cutter for acrylic plates, polyvinyl chloride plates, etc.
  • Accessory
    2 spare blades provided in the main body
  • Mass(g)
    26
Part Number
204B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.00

CUTTER KNIVES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Improved safety by allowing blade to be stored in slide type.
●Special cutter for plastic sheets such as acrylic board and PVC board.
●Can be use for marking various hardened material.
●Two replacement blades are incorporated in the body.

Specification

●Total Length (mm): 137.5
●Compatible Replacement Blade: XB13
●SPQ (piece): 10
●Blade Thickness: 0.55 mm

Materials

●Main Body: ABS Resin
●Blade: Tungsten Steel