- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 4B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 136.8
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB50K, LBB10K, LBB50K
-
- Trusco Code
- 360-7178
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Supports up to 10 mm width.
-
- Mass(g)
- 132.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 753.33
|
OLF CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 136.8
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB50K, LBB10K, LBB50K
-
- Trusco Code
- 360-7178
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Supports up to 10 mm width.
-
- Mass(g)
- 132.7
Product Description
[Features]
· A large cutter with a guide for width cutting and line-marking.
· Supports up to 10 cm width.
Specifications of 4B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 136.8
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB50K, LBB10K, LBB50K
-
- Trusco Code
- 360-7178
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Supports up to 10 mm width.
-
- Mass(g)
- 132.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 753.33
|
OLF CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features· A large cutter with a guide for width cutting and line-marking.
· Supports up to 10 cm width.
Specifications· Blade thickness: 0.5 mm
Material· Body: ABS resin
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|
360-7178 | 4B | 143.5 | LB10K・LB50K・LBB10K・LBB50K・LBSP5K | 132.7 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?