(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Utility Knife Type L Replacement Blade【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of XB34

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    1.2
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    2
  • Trusco Code
    360-7496
  • Conforming model 1
    34B
Part Number
XB34
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 127.00

CUTTER KNIVES 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    1.2
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    2
  • Trusco Code
    360-7496
  • Conforming model 1
    34B

Product Description

[Features]
· Rust-resistant stainless steel blades that can even be used outdoors.
[Applications]
· Replacement blades for L-type craft knives.

Specifications of XB34

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    1.2
  • Details Type
    Replacement Blade
  • Pcs./Box.(sheet)
    2
  • Trusco Code
    360-7496
  • Conforming model 1
    34B
Part Number
XB34
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 127.00

CUTTER KNIVES 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blade and body are all-stainless steel cutting knife.

Specification

●Q'ty Per Box (sheet): 2
●SPQ (box): 10
●Blade Thickness: 1.2 mm

Materials

●Blade: Stainless Steel (SUS420J2)
●Blade: Stainless Steel (SUS420J2)