- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Specifications of 34B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 116
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 360-7488
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Mass(g)
- 50
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 218.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 116
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 360-7488
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Mass(g)
- 50
Product Description
[Features]
· A knife for cutting out with an all stainless steel blade body.
Specifications of 34B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 116
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 360-7488
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Mass(g)
- 50
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 218.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Blade and body are all-stainless steel cutting knife.Specification
●Total Length (mm): 116
●Compatible Replacement Blade: XB34
●SPQ (piece): 10
●Blade Thickness: 1.2 mmMaterials
●Blade: Stainless Steel (SUS420J2)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?