- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Utility Knife Type S Replacement Blade【2 Pieces Per Package】
Specifications of XB26
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 1
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 2
-
- Trusco Code
- 360-7470
-
- Conforming model 1
- 26B
-
- Mass(g)
- 28.3
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 107.63
|
CUTTER KNIVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 1
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 2
-
- Trusco Code
- 360-7470
-
- Conforming model 1
- 26B
-
- Mass(g)
- 28.3
Product Description
[Features]
· Cutting Knife with Incredible Sharpness
· Both the front and back of the blade can be used
[Applications]
· Replacement blades for S-type craft knives
Specifications of XB26
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 1
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 2
-
- Trusco Code
- 360-7470
-
- Conforming model 1
- 26B
-
- Mass(g)
- 28.3
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 107.63
|
CUTTER KNIVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●An excellent cutting knife with sharpness. The blade can be used back and forth.Specification
●Q'ty Per Box (sheet): 2
●SPQ (box): 10
●Blade Thickness: 1 mmMaterials
●Main Body: Steel Board
●Blade: Alloy Tool Steel
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?