(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Utility Knife Type S

Utility Knife Type S

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 26B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    107
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB26
  • Trusco Code
    360-7461
  • Features
    Both front and back sides of the blade can be used.
  • Mass(g)
    43
Part Number
26B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 138.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    107
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB26
  • Trusco Code
    360-7461
  • Features
    Both front and back sides of the blade can be used.
  • Mass(g)
    43

Product Description

[Features]
· It is a cut-out knife with excellent sharpness. The blade can be used both in front and at back.
[Application]
· From handicraft work in schools to general tasks.

Specifications of 26B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    107
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB26
  • Trusco Code
    360-7461
  • Features
    Both front and back sides of the blade can be used.
  • Mass(g)
    43
Part Number
26B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 138.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An excellent cutting knife with sharpness. The blade can be used back and forth.

Specification

●Total Length (mm): 107
●Compatible Replacement Blade: XB26
●SPQ (piece): 10
●Blade Thickness: 1 mm

Materials

●Main Body: Steel Board
●Blade: Alloy Tool Steel