(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crafting Cutter

Crafting Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 141B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    360-7704
  • Mass(g)
    19
Part Number
141B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.11

CUTTERKNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    360-7704
  • Mass(g)
    19

Product Description

[Features]
· Cutters for fine workmanship with 30 degree sharp edge blades set.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of 141B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    360-7704
  • Mass(g)
    19
Part Number
141B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.11

CUTTERKNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 141B

Cutter: 141B

Replacement blades

Replacement blades


Features
· Cutters for fine workmanship with 30 degree sharp edge blades set.
· It is an auto-lock type that can fix the blade with a single touch.
Specifications
· Blade thickness: 0.38 mm
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
360-7704141B137.5XB14170