- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Art Knife Replacement Blade【25 Pieces Per Package】
Specifications of XB10
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.45
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 25
-
- JAN Code
- 4901165104700
-
- Trusco Code
- 360-7208
-
- Material (blade part)
- Alloy tool steel
-
- Conforming model 1
- 10B, LTD-06, LTD-09
-
- Mass(g)
- 32.6
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 105.00
|
CUTTERKNIVES
|
1 Pack(s)
|
25 Pieces Per Package
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.45
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 25
-
- JAN Code
- 4901165104700
-
- Trusco Code
- 360-7208
-
- Material (blade part)
- Alloy tool steel
-
- Conforming model 1
- 10B, LTD-06, LTD-09
-
- Mass(g)
- 32.6
Product Description
[Features]
· A pen type suitable for detailed work.
· The blade tip angle is 32.8 degrees.
Specifications of XB10
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.45
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 25
-
- JAN Code
- 4901165104700
-
- Trusco Code
- 360-7208
-
- Material (blade part)
- Alloy tool steel
-
- Conforming model 1
- 10B, LTD-06, LTD-09
-
- Mass(g)
- 32.6
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 105.00
|
CUTTERKNIVES
|
1 Pack(s)
|
25 Pieces Per Package
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A pen type knife of olfa/limited series of fine quality.Specification
●Q'ty Per Box (sheet): 25
●SPQ (box): 20
●Blade Thickness: 0.45 mm
●With replacement blade x 25Materials
●Main Body: Aluminum Cutting
●Blade: Alloy Tool Steel
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?