(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Art Knife

Art Knife

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 10B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.45
  • Overall Length(mm)
    153
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB10
  • JAN Code
    4901165100610
  • Trusco Code
    360-7691
  • Material (Main Body)
    Nylon resin (recycled 100%)
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade tip angle is 32.8 degrees.
  • Accessory
    With 25 Replacement Blades
  • Mass(g)
    14.5
Part Number
10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206.11

CUTTERKNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.45
  • Overall Length(mm)
    153
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB10
  • JAN Code
    4901165100610
  • Trusco Code
    360-7691
  • Material (Main Body)
    Nylon resin (recycled 100%)
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade tip angle is 32.8 degrees.
  • Accessory
    With 25 Replacement Blades
  • Mass(g)
    14.5

Product Description

[Features]
· A pen type suitable for detailed work.
· The blade tip angle is 32.8 degrees.
· Both the blade and main body are all made of stainless steel with a slim design.
· Can also be cleaned with water.

Specifications of 10B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.45
  • Overall Length(mm)
    153
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB10
  • JAN Code
    4901165100610
  • Trusco Code
    360-7691
  • Material (Main Body)
    Nylon resin (recycled 100%)
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade tip angle is 32.8 degrees.
  • Accessory
    With 25 Replacement Blades
  • Mass(g)
    14.5
Part Number
10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206.11

CUTTERKNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 10B

Cutter: 10B

Replacement blades

Replacement blades


Features
· A pen type suitable for detailed work.
· The blade tip angle is 32.8 degrees.
Specifications
· Blade thickness: 0.45 mm
Material
· Body: Nylon resin (100% recycled)
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
360-769110B153XB1014.5